HALO HOME

In-Wall Accessory Dimmer

In-wall Smart Dimmer Bluetooth / UL Certified
HIWAC1BLE40AWH

HIWAC1BLE40AWH

HALO Home In-wall Accessory Dimmer

Bring your smart home to life. Once wired, the dimmer can control ON/OFF and dimming from the dimmer. Not near the dimmer? Use the free HALO Home App to control your lights wirelessly through Bluetooth® with enhanced features and settings. “Smart” wireless functionality remains – even if you use the In-Wall Accessory Dimmer to turn the lights on and off.

  • Control HALO Home smart LED light fixtures (maximum 300W)
  • Features ON/OFF, Dimming, Groups, Schedules, and Scenes through the HALO Home App
  • Operates as a single dimmer to control a complete room of HALO Home smart lights
  • Can also operate as a 3-way or multi-switch when used with additional HALO Home In-Wall Accessory Dimmers
  • Installation requires hardwired connection (Neutral wire required)
  • No internet or hub needed
  • Uses 120V/60Hz standard house wiring
  • Title 24 and Title 20 compliant
  • For standard lights, can be used for multi-switch control when paired with HALO Home In-wall Smart Dimmer (sold separately)
  • *Cannot make non-dimmable light fixtures dimmable

What you need to get started:

  • HALO Home Smart LED light fixture
  • HALO Home App (required for system registration and setup)
  • Dimmer faceplate (sold separately)

Control HALO Home lights with the In-wall Accessory Dimmers for single or multi-switch control. Enhances your HALO Home light fixtures with wireless customization and control through the HALO Home App.

a