Product Page SVG Header

Accessory Switch

In-Wall Accessory Switch
HIWACS1BLE40AWH



HIWACS1BLE40AWH

The HALO Home In-Wall Accessory Switch can be setup via the system's app to send ON/OFF commands to Devices like HALO Home Smart Lights, Smart Dimmers or Smart Switches. It connects to the HALO Home Bluetooth Mesh network and will operate inside your home with no hub or internet connection required. The Accessory Switch, like all HALO Home Controllers can provide constant pass-thru power to HALO Home Devices but a load is not required since it is a wireless remote Controller.

  • Wireless ON/OFF control of HALO Home Smart Lights, Dimmers, and Switches.
  • Easy setup using the app on any smartphone/tablet .
  • Pass-thru load max: 720W Incandescent; 600W CFL/FL/LED/ELV; 1/2 HP motor (multi-way installation)
  • Fits standard wall plates (not included).
  • Has air gap switch to temporarily disconnect power.
  • Neutral wire required; indoor use only
  • 120V / AC 60Hz standard house wiring
  • White - HIWACS1BLE40AWH




App Features

Groups

Groups

Group lights by room to control the entire room’s lighting at once. You can choose which lights are grouped together and change your groupings at any time.

Scenes

Scenes

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

Countdown Timers

Countdown Timers

Program your lights to turn on, off or flash.

Schedules

Schedules

Program lights to automatically turn ON/OFF – even when your phone is off or out of range.

Sunrise & Sunset Schedules

Sunrise & Sunset Schedules

Lights can be programmed to turn ON/OFF automatically, according to dusk/dawn times in your area. It even updates automatically as the seasons change.