The wallstation is a multi-scene, single area dimming wallstation which provides customized light level for an area. The wallstation is an integral part of the WaveLinx Lite system and is available in small and large button configurations. These wallstations are mains (120-277VAC) powered and provide wireless control of the lighting in an area. The wallstations operate on a wireless mesh network based on IEEE 802.15.1 (Bluetooth® 4.2 Low Energy) standards.