Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WPOE-120

  • Compact and cost effective, fully IEEE 802.3af compliant solution
  • 110-240VAC power connection for WaveLinx Wireless Area Controller
  • Safe and reliable power over existing Ethernet infrastructure
  • Stackable and compact
  • Plug-and-play installation
  • Guaranteed uptime
WPOE-120

WPOE-120

Resources

Specifications

Product Description

Brand Name Wavelinx
Family WaveLinx Wireless Area Controller
Description 120VAC to PoE Injector

Product Details

UPC 080083763825
Amperage Rating 0.43A
Mounting Ceiling/Wall Mount
Voltage Rating 110-240Vac
Wattage 15.4W
Product Weight 0.85
Case Quantity 20
Pallet Quantity 480
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?