Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WAC-POE

  • Coordinates between mobile app, WaveLinx devices, and Trellix platform
  • Installs on/above ceilings, walls, shelves, racks, or on DIN rail
  • Powered via Power over Ethernet (PoE) injector or network switch
  • Controls up to 150 WaveLinx wireless devices
  • Supports up to 16 areas (15 user-defined + 1 construction)
  • Enables up to 16 zones and up to 16 scenes per control area
  • Drag and drop programming of lighting zones and areas via mobile app
  • Connects to building LAN for access to BMS and OpenADR interfaces
WAC-POE

WAC-POE

Resources

Specifications

Product Description

Brand Name Wavelinx
Family WaveLinx Wireless Area Controller
Description Wireless Area Controller, POE powered

Product Details

UPC 080083836307
Amperage Rating 0.43A
Mounting Surface Mount
Voltage Rating 120/240 V
Wattage 15.4W
Product Weight 1.825
Case Quantity 6
Pallet Quantity 108
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?