- Easy installation and flexibility
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wallstation |
Description | WaveLinx, 3 Button large wallstation ,Remote Driver , |
Product Details
Lamp Type | N/A |
UPC | 080083185092 |
Amperage Rating | 0.015 A |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Product Weight | 0.4 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |