- Easy installation and flexibility
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wallstation |
Description | WaveLinx, 1 Button large (RAISE/LOWER) wallstation, White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | 0.15A |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |