- Pressing up and down arrows or On and Off buttons adjust lighting
Specifications
Product Description
Brand Name | Controls |
Family | WaveLinx Wired Field Relay |
Description | Single pole, single throw, 20A latching relay,120/277/347V |
Product Details
Lamp Type | N/A |
UPC | 080083734474 |
Amperage Rating | 20 A |
Mounting | Wall Mount |
Voltage Rating | 24VDC |
Product Weight | 0.5 |
Case Quantity | 30 |
Pallet Quantity | 1920 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |