Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Wired External Network Aux Power Supply (EXPS-15V)

  • Universal AC Input
  • 15Vdc Output
  • Short Circuit/Overload/Over Voltage/Over Temperature Protection
  • Built-in constant current limiting circuit
  • Active Power Factor Correction
  • Class 2 Power Supply
  • RoHS Compliant
  • 5 year warranty
WaveLinx Wired External Network Aux Power Supply (EXPS-15V)

WaveLinx Wired External Network Aux Power Supply (EXPS-15V)

Overview

The WaveLinx Wired External Network Aux Power Supply (EXPS-15V) is a system accessory for the WaveLinx Wired Lighting Control System. It is used to power user interfaces and other accessories when additional power is needed. If there are more than 10 wall stations and/or cable runs are greater than 1,000 feet, an External Power Supply is to be used. Each External Power Supply is capable of extending the cable run an additional 1,000 feet, or 10 wall stations.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?