- WaveLinx Wired XS Panel with DMX Interface.
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired DMX Output Interface (SCD96-D-NA) |
Description | WaveLinx Wired XS Panel with DMX Interface. |
Product Details
Lamp Type | N/A |
UPC | 080083283309 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 5.0 |
Case Quantity | 10 |
Pallet Quantity | 120 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |