- 802.3af Power Over Ethernet (PoE) - Powers up to four (4) WaveLinx Area Controllers and/or Touchscreens.
- Auto-MDI/MDIX - Eliminates the need for crossover cables.
- LED indicators - Easily see the status of each port.
- Fan-less design - Ensures silent operation.
- Unmanaged - No setup required. Just connect your WaveLinx devices into the ports.
WaveLinx
GS308P-100NAS
Specifications
Product Description
Brand Name | Wavelinx |
Family | GS308P-100NAS Unmanaged Network Switch |
Description | Unmanaged Network Switch, Netgear GS308P-100NAS POE Switch |
Product Details
Lamp Type | N/A |
UPC | 080083283507 |
Amperage Rating | 1.25 A |
Mounting | Wall Mount |
Voltage Rating | N/A |
Wattage | 15.4 W |
Product Weight | 2.56 |
Case Quantity | 10 |
Pallet Quantity | 240 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |