Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

TSE80-B

  • Connects TSE55-B & TSE80-B touchscreens to the WaveLinx Wired network
  • Connects TSE screens and mobile devices running the TSEtouch app
  • Configurable IP address
  • Built-in timeclock for scheduled events
  • Supports smart device applications (iPhone®/iPod Touch®/iPad®/Android)
  • BACnet communication over TCP/IP
  • CE compliant to all relevant standards
  • Designed and manufactured to ISO 9001:2015 standards
TSE80-B

TSE80-B

Resources

Specifications

Product Description

Brand Name Controls
Family WaveLinx Wired TSI-1
Description 8 inch TSE Touchscreen

Product Details

UPC 080083199761
Amperage Rating N/A
Mounting Wall Mount
Voltage Rating N/A
Product Weight 1.86
Case Quantity 10
Pallet Quantity 120
Country of Origin TW
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?