- Connects TSE55-B & TSE80-B touchscreens to the WaveLinx Wired network
- Connects TSE screens and mobile devices running the TSEtouch app
- Configurable IP address
- Built-in timeclock for scheduled events
- Supports smart device applications (iPhone®/iPod Touch®/iPad®/Android)
- BACnet communication over TCP/IP
- CE compliant to all relevant standards
- Designed and manufactured to ISO 9001:2015 standards
WaveLinx
FLT-SP-347-DC1
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired TSI-1 |
Description | Sensor Powerpack |
Product Details
Lamp Type | N/A |
UPC | 080083701964 |
Amperage Rating | 2 mA |
Mounting | Fixture Mounted |
Voltage Rating | 347V |
Product Weight | 0.8 |
Case Quantity | 10 |
Pallet Quantity | 540 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |