Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Wired Touchscreen Interface (TSI-1-NA)

  • Connects TSE55-B & TSE80-B touchscreens to the WaveLinx Wired network
  • Connects TSE screens and mobile devices running the TSEtouch app
  • Configurable IP address
  • Built-in timeclock for scheduled events
  • Supports smart device applications (iPhone®/iPod Touch®/iPad®/Android)
  • BACnet communication over TCP/IP
  • CE compliant to all relevant standards
  • Designed and manufactured to ISO 9001:2015 standards
WaveLinx Wired Touchscreen Interface (TSI-1-NA)

WaveLinx Wired Touchscreen Interface (TSI-1-NA)

Overview

The WaveLinx Wired Touchscreen Interface (TSI-1-NA) is a module which allows the TSE Touchscreen to connect to the WaveLinx Wired Panel system. With it's integrated timeclock, it can also be used a standalone device to run schedules. The TSI-1 must be installed in a DIN rail enclosure.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?