- Converts line voltage AC to Class 2 low voltage circuits
Specifications
Product Description
Brand Name | Greengate |
Family | WaveLinx Low-Voltage 1200W Power Module |
Description | 1200W Low-Voltage Power Module,120/277V. |
Product Details
Lamp Type | LED |
UPC | 080083888061 |
Amperage Rating | 4.33A at 277V |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 1.9W |
Product Weight | 24.6 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |