Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Low-Voltage 1200W Power Module

  • Available in a 1200W configuration covering up to 2400 sq-ft
  • Ethernet connection to Wireless Area Controller (WAC)
  • Integrated Class1 wiring compartments for wiring, centralized UL924
  • Two (2) low-voltage output circuits for emergency lighting output
  • ALERT input to enable security / fire protection integration
  • Daisy-chain wiring (90W per output) with addressable low-voltage lum
  • Plenum rated and passively cooled for plenum installations
  • Energy calculations of connected luminaires available through Trellix
  • Each power module supports up to 36 low-voltage luminaires
  • Supports the full functionality of the WaveLinx Connected System
WaveLinx Low-Voltage 1200W Power Module

WaveLinx Low-Voltage 1200W Power Module

Overview

The WaveLinx 1200W Low-Voltage Power Module (LVPM-12-100-64-2E) is a central feature of the WaveLinx Low-Voltage offering. The WaveLinx Low-Voltage Power Module supports the full functionality of the WaveLinx Connected Lighting System via an Ethernet connection to a Wireless Area Controller (WAC) allowing low-voltage wired and wireless devices to operate harmoniously as part of a single control system. All WaveLinx Connected Lighting (WCL) system accessories require at least one Wireless Area Controller (WAC) for communications. Ensure the bill of material includes one of the following components.

Selected for 2021 IES Progress Report!

Selected for 2021 IES Progress Report!

WaveLinx Pro new Low-Voltage Power Module was selected for the 2021 IES Progress Report! Winners, including the WaveLinx Pro Low-Voltage Power Module and 5 other CLS products, were announced as selected for the 2021 IES Progress Report during the 2021 IES Virtual Annual Conference from Aug 9-13. The WaveLinx Pro Low power module option can provide up to 20% reduction in installation cost and 40% reduction installation time.

Resources

Other products you might be interested in

Want to purchase this product?

Need more information?