- Multi-scene selection, raise/lower, toggle on/off for a zone or area
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired CLS Wallstation |
Description | INEO Series,Small Buttons (TSB), Raise/Lower, On/Off,Small Buttons,White,Fitted |
Product Details
Lamp Type | N/A |
UPC | 080083506934 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 12VDC |
Product Weight | 0.32 |
Case Quantity | 1 |
Pallet Quantity | 1575 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |