Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

CLS-2TLB-W-IR

  • Multi-scene selection, raise/lower, toggle on/off for a zone or area
CLS-2TLB-W-IR

CLS-2TLB-W-IR

Resources

Specifications

Product Description

Brand Name Wavelinx
Family WaveLinx Wired CLS Wallstation
Description INEO Series,Large Buttons (TLB), Raise/Lower, On/Off,No Raise/Lower/ON/OFF,White,Fitted

Product Details

UPC 080083506637
Amperage Rating N/A
Mounting Wall Mount
Voltage Rating 12VDC
Product Weight 0.32
Case Quantity 1
Pallet Quantity 1575
Country of Origin GB
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?