Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

TSE55-B

  • Control the lights for a room/open space
  • Low profile design with edge to edge glass and high resolution display
  • User friendly interface
  • Raise/lower the light level for an entire area or zones within an area
  • Configurable settings with WaveLinx Mobile application
  • Powered via PoE (IEEE 802.3af)
  • Easily mounts in a single gang switch box
TSE55-B

TSE55-B

Resources

Specifications

Product Description

Brand Name Controls
Family WaveLinx Touchscreen TSE57 Wall Controller
Description 5.5 inch TSE Touchscreen
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083199778
Amperage Rating N/A
Mounting Wall Mount
Voltage Rating N/A
Product Weight 0.75
Case Quantity 32
Pallet Quantity 512
Country of Origin TW
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?