- High bay mounting applications up to 40ft
- Low bay mounting applications up to 15ft
- Out of the box: Occ.-100%, vacant-10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5000sf
- Integrated photocell for closed loop daylight harvesting
- Software configurable settings with WaveLinx Mobile application
- Simple tool-less twist lock connection via 4-pin Zhaga Book 18 socket
- IP66 rating for warehouse and manufacturing environments
- Energy calculations available through Trellix
WaveLinx
SWPD2-WH
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Industrial Fixture Mount High / Low Bay Sensor (WPS*) |
Description | WaveLinx PRO Industrial Fixture Mount Low Bay Sensor, White |
Product Details
Lamp Type | N/A |
UPC | 080083297023 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Product Weight | 0.45 |
Case Quantity | 20 |
Pallet Quantity | 720 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |