- External plenum rated power source for multiple sensor connectivity (up to 16 sensors)
- Multiple pre-terminated plenum rated cable options available
- Mounting heights of 8 to 15ft (2.4 to 4.5m)
- Provides passive infrared (PIR) motion coverage up to 500 sq ft (46m2)
- Sensor installs into 1/2 - 3/4” (12 - 19mm) ceilings or octagonal junction boxes
- Hardware capable of Real Time Location Services (RTLS) - Trellix Locate license required
WaveLinx
WLX-CABLE-SPL
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Tilemount Sensor Kit Without Control Module |
Description | Wavelinx Pro Sensor Cable Splitter |
Product Details
Lamp Type | N/A |
UPC | 080083283200 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120/277 VAC |
Product Weight | 0.015 |
Case Quantity | 250 |
Pallet Quantity | 20250 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |