Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WTA

  • External plenum rated power source for multiple sensor connectivity (up to 16 sensors)
  • Multiple pre-terminated plenum rated cable options available
  • Mounting heights of 8 to 15ft (2.4 to 4.5m)
  • Provides passive infrared (PIR) motion coverage up to 500 sq ft (46m2)
  • Sensor installs into 1/2 - 3/4” (12 - 19mm) ceilings or octagonal junction boxes
  • Hardware capable of Real Time Location Services (RTLS) - Trellix Locate license required
WTA

WTA

Resources

Specifications

Product Description

Brand Name Wavelinx
Family PRO Tilemount Sensor Kit Without Control Module (WTE)
Description WaveLinx Pro Tilemount Sensor Kit

Product Details

Lamp Type N/A
UPC 080083174492
Amperage Rating N/A
Mounting Wall/Surface Mount
Voltage Rating N/A
Product Weight 0.75
Case Quantity 1
Pallet Quantity 560
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?