- Easy installation and flexibility
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Battery Powered Wallstation |
Description | WaveLinx Battery, 5 button wallstation, white, S3 |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083865505 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Product Weight | 0.344 |
Case Quantity | 10 |
Pallet Quantity | 120 |
Country of Origin | CA |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |