- Easy installation and flexibility
- Multi-scene selection: Scene Raise/Lower, toggle On/Off
- Surface mounted with no need for wall opening or boxes
- Standard AAA battery life expectancy up to 10 years
- Clean, elegant, and simple way to control lighting on your project
- Settings programmable through software, no physical adjustments needed
WaveLinx
WB3L-W
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Battery Powered Wallstation |
Description | WaveLinx Battery, 3 button large wallstation, white, S2 |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Country of Origin | CA |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |