The Trellix Core Virtual Enterprise provides is a virtualized version of the Trellix Core Enterprise that hosts the Trellix Smart Spaces IoT Platform software applications. The Trellix software application provides enterprise-level functionality for the Wavelinx connect system users. It captures critical system data such as devices status, devices present value, areas power consumption from networked of up to 20 Wireless Area Controllers for improved maintenance and operational savings. The collected data can be shared with third party systems via BACnet IP and Public API (REST). The application also offers user management, security management, alarms and events management and system backup functions.