- Networking of up to 300 WaveLinx Wireless Area Controllers
- Connectivity to building LAN
- Enables secure data to flow between WaveLinx and other BMS systems
- Integration with third party systems via BACnet and Public API (REST)
- Hosts Trellix Smart Spaces IoT Platform software applications
- Provides enterprise-level functionality
- Performance at the edge
- Rugged and reliable hardware
Trellix
Trellix Core Enterprise
Overview
The Trellix Core Enterprise (TRX-TCENT2) is an on-premises hardware platform that hosts the Trellix Smart Spaces IoT Platform software applications. The Trellix software application provides enterprise-level functionality for the Wavelinx connect system users. It captures critical system data such as devices status, devices present value, areas power consumption from networked of up to 300 Wireless Area Controllers for improved maintenance and operational savings. The collected data can be shared with third party systems via BACnet IP and Public API (REST). The application also offers user management, security management, alarms and events management and system backup functions.