- Hosts Trellix Smart Spaces applications (Lighting, Admin, Locate)
- Data-intensive processing of the WaveLinx system data at the Edge
- Hosts Trellix interfaces used to integrate with 3rd party systems
- IEC 62443 (cybersecurity security standard) certified
Trellix
Trellix Core Pro
Overview
The Trellix Core Pro is an on-premises hardware platform that hosts the Trellix Smart Spaces IoT Platform software applications. The Trellix software application provides enterprise-level functionality for the Wavelinx connect system users. It captures critical system data such as devices status, devices present value, areas power consumption from networked of up to 20 Wireless Area Controllers for improved maintenance and operational savings. The collected data can be shared with third party systems via BACnet IP and Public API (REST). The application also offers user management, security management, alarms and events management and system backup functions.