- Die-cast aluminum housing available in silver, black or white color
Specifications
Product Description
Brand Name | Sure-Lites |
Family | UX Series |
Description | Exit Lighting LED, AC only, Single Face, Black color finish |
Product Details
Lamp Type | LED |
UPC | 080083764914 |
Amperage Rating | 0.09A |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120 / 240 / 277V 60 Hz |
Wattage | 1.1W/1.3W |
Product Weight | 7.55 |
Case Quantity | 2 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |