Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

TPX Series

  • Dual voltage input 120/277 VAC, 60Hz
  • Die-cast aluminum faceplate
  • Overall exposed exit thickness is only 3/4"
  • LED lamping
  • 20-gauge steel recessed housing fits in 2 x 4 construction
  • 18-gauge steel mounting plate with universal mounting pattern
  • Adjustable hanger bars
  • Tamper-resistant screws on sides of faceplate available
  • Recessed mounting
TPX Series

TPX Series

Overview

The TPX series is an extremely thin profile die cast Exit for architectural applications. The aluminum housing is available in standard brushed aluminum face with a black housing, all black or all white. Long life, no maintenance red or green LED’s provide a uniform appearance with field configurable chevrons. A long life nickel cadmium battery reduces maintenance and powers the sign for a minimum of 90 minutes.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?