Catalog Number:
selwt29bksd
Sure-Lites
  • Code compliant emergency fixture for wet location/outdoor use
  • Long life LED source with rotatable optics
  • No maintenance sealed Nickel Cadmium battery
  • 25 feet to 29 feet of emergency egress coverage
  • 0°C to 40°C temperature range
  • Bronze, Black, White or Silver thermoplastic housing
  • Eagle Eye self diagnostic option eliminates manual testing
  • 5-year product, 7-year pro-rated battery warranty
  • Multi-voltage input 120/240/277 VAC; UL924 wet location listed

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family SELW
Description LED outdoor emergency light - 29 feet of coverage - wide temperature - black - SD

Product Details

UPC 080083779987
Amperage Rating 0.3A/0.21A
Lamp Type LED
Mounting Surface/Pendant/Wall Mount
Voltage Rating 120 / 277V
Wattage 2W
Product Weight 1.7
Case Quantity 28
Pallet Quantity 504
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?