Brand Name | Sure-Lites |
Family | SELW |
Description | LED outdoor emergency light - 29 feet of coverage - silver - self diagnostics |
UPC | 080083764266 |
Amperage Rating | 0.07A |
Lamp Type | LED Lamps, Self Powered |
Mounting | Surface/Pendant/Wall Mount |
Voltage Rating | 120 / 277V |
Wattage | 0.6W |
Product Weight | 1.6 |
Case Quantity | 28 |
Pallet Quantity | 168 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |