- Code compliant emergency fixture for wet location/outdoor use
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELD |
Description | Code compliant emergency fixture for wet location/outdoor use. |
Product Details
Lamp Type | LED |
UPC | 080083764310 |
Amperage Rating | 0.05 |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 5 |
Product Weight | 1.208 |
Case Quantity | 2 |
Pallet Quantity | 80 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |