Resources

Specifications

Product Description

Brand Name Sure-Lites
Family PathLinx Emergency Light
Description Two head Emergency Light, White color, Eagle Eye Self Diagnostic

Product Details

UPC 080083637409
Amperage Rating 0.069A at 277V
Exit / Emergency Material Thermoplastic
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 0.534W
Product Weight 1.186
Case Quantity 28
Pallet Quantity 756
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?