Catalog Number:
lemro
Sure-Lites
  • LED Emergency Light
  • AccuLED Optic - Expanded Spacings
  • EZ Click - RJ45 connection
  • Eagle Eye Self Diagnostics
  • Sealed Nickel Cadmium Battery
  • Five Year Warranty
  • UL 924; Damp Location Listed
  • Expanded Remote Capability

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family PathLinx Emergency Light
Description 2 Head Rotatable Optic LED EM, 25ft

Product Details

UPC 080083788422
Amperage Rating 0.076A/0.077A
Exit / Emergency Material Thermoplastic
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120 / 277V
Wattage 0.58W/0.79W
Product Weight 0.75
Case Quantity 6
Pallet Quantity 504
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?