Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

LPXC25SD

  • LED source with up to 50 feet of egress coverage
LPXC25SD

LPXC25SD

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family LPXC Series
Description LED polycarbonate Combo Light, 25 feet coverage, White, self diagnostics

Product Details

Lamp Type LED
UPC 080083769667
Amperage Rating .012 (at 277V)
Exit / Emergency Material Polycarbonate
Mounting Ceiling/Wall Mount
Voltage Rating 120-277V
Wattage 2.2W/3.2W
Product Weight 4.05
Case Quantity 6
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?