Catalog Number:
eus62r
Sure-Lites
  • Solid-state, voltage limited charger

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family EU Series
Description Edge-Lit Exit AC only, Surface Mount, Double Sided,Red Letters, 120-277V

Product Details

UPC 080083714629
Amperage Rating 0.144A at 277V
Exit / Emergency Material Anodized Aluminum
Lamp Type LED
Mounting Surface or Recessed
Voltage Rating 120-277V
Wattage 4.9W at 277V
Product Weight 3.169
Case Quantity 6
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?