Catalog Number:
echx2rtdawh
Sure-Lites
  • Chicago Code & Plenum Approved
  • LED Exit Sign
  • Self-Powered & AC Only Options
  • Aluminum Construction
  • Injection Molded, High Impact, Acrylic Lens
  • Arrow Options & "STAIRS" Options available
  • Universal Mounting Options

Resources

Sure-Lites ECHX Series
May 20, 2020
330 KB

Specifications

Product Description

Brand Name Sure-Lites
Family ECHX Series
Description Chicago Edge Lit Exit Trim, Double Sided, Recessed Mount, Double Arrow, White

Product Details

UPC 080083665907
Amperage Rating 0.04A/0.02A
Exit / Emergency Material Edge Lit
Lamp Type LED
Mounting Recessed
Voltage Rating 120 / 277V
Wattage 4.5W/4.9W
Product Weight 4.25
Case Quantity 4
Pallet Quantity 64
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?