Brand Name | Sure-Lites |
Family | ECHX Series |
Description | Chicago Edge Lit Exit Trim, Double Sided, Recessed, Arrow Right/Left, Brushed Aluminum Finish |
UPC | 080083665419 |
Amperage Rating | 0.04A/0.02A |
Exit / Emergency Material | Brushed Aluminum |
Lamp Type | LED |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 4.5W/4.9W |
Product Weight | 4.2 |
Case Quantity | 4 |
Pallet Quantity | 64 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |