Catalog Number:
echx1stda
Sure-Lites
  • Chicago Code & Plenum Approved
  • LED Exit Sign
  • Self-Powered & AC Only Options
  • Aluminum Construction
  • Injection Molded, High Impact, Acrylic Lens
  • Arrow Options & "STAIRS" Options available
  • Universal Mounting Options

Resources

Sure-Lites ECHX Series
May 20, 2020
330 KB

Specifications

Product Description

Brand Name Sure-Lites
Family ECHX Series
Description Chicago Edge Lit Exit Trim, Single Sided, Surface Mount, Double Arrow

Product Details

UPC 080083666003
Amperage Rating 0.04A/0.02A
Exit / Emergency Material Edge Lit
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120 / 277V
Wattage 4.5W/4.9W
Product Weight 2.15
Case Quantity 6
Pallet Quantity 486
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?