Brand Name | Sure-Lites |
Family | ECHX Series |
Description | Chicago Edge Lit Exit Trim, Single Sided, Recessed, Arrow Left, Brushed Aluminum |
UPC | 080083665709 |
Amperage Rating | 0.04A/0.02A |
Exit / Emergency Material | Edge Lit |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120 / 277V |
Wattage | 4.5W/4.9W |
Product Weight | 4.25 |
Case Quantity | 4 |
Pallet Quantity | 64 |
Country of Origin | CN |
ARRA | Yes |
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |