Brand Name | Sure-Lites |
Family | CX Series |
Description | LED, White Face and Housing, Double Face, Red and Green Letters, Self-Powered |
UPC | 080083534135 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Die Cast Aluminum |
Lamp Type | LED Lamps, Self Powered |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 0.98W/1.03W |
Product Weight | 5.07 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |