Catalog Number:
cx71
Sure-Lites
  • Dual voltage input 120/277 VAC, 60 Hz
  • Die-cast aluminum housing
  • Die-cast canopy included
  • LED Lamping
  • Eagle Eye™ self-diagnostic system (CX7 Only)
  • Exit can be universally ceiling, wall or end-mounted
  • Universal pattern knockouts on rear of housing for direct mounting
  • Knockout chevrons for quick conversion to signs
  • Universal red and green signage

Resources

Sure-Lites CX Series
May 20, 2020
1 MB

Specifications

Product Description

Brand Name Sure-Lites
Family CX Series
Description LED, Brushed Aluminum Face and Black Housing, Single Face, Red and Green Letters, Self-Powered

Product Details

UPC 080083534104
Amperage Rating 0.07A
Color Temperature Max LED
Exit / Emergency Material Die Cast Aluminum
Lamp Type LED Lamps, Self Powered
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 0.98W/1.03W
Product Weight 5.07
Case Quantity 6
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes

Want to purchase this product?

Need more information?