Catalog Number:
chx71ar-stair
Sure-Lites
  • Dual 120/277 VAC input voltage
  • Warm white LED sign illumination
  • Rear universal pattern knockouts for direct mounting to junction box
  • Steel canopy allows ceiling or end mounting
  • Full-length, 3/4" stroke arrow on directional exits
  • Red silkscreened lettering on glass lens
  • Other open face lenses available
  • Lens installs from side of fixture for more convenient maintenance
  • Meets City of Chicago fire code

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family CHX Series
Description Self Powered, Chicago Exit Sign, White LED, Arrow Right with STAIR Lens

Product Details

UPC 080083708192
Amperage Rating 0.011 (at 277V)
Exit / Emergency Material Steel
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120 / 277V
Wattage 3W
Product Weight 11.3
Case Quantity 1
Pallet Quantity 60
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?