Brand Name | Sure-Lites |
Family | CHX Series |
Description | Ac Only, Exit Sign, Steel Housing, White LED Exit Double Sided, Arrow Right or Left with STAIR lens |
UPC | 080083576722 |
Amperage Rating | 0.011(at 277V) |
Exit / Emergency Material | Steel |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120 / 277V |
Wattage | 3W |
Product Weight | 11.3 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |