Catalog Number:
apxh7r4
Sure-Lites
  • Code compliant exit sign with remote capacity

Resources

Specifications

Product Description

Brand Name All-Pro Emergency
Family APXH7 Series
Description APXH7 Series Exits with 4 Remote Capacity, Red Letters, White, 120V/277V

Product Details

UPC 080083784561
Amperage Rating 0.10 A at 277 V
Lamp Type LED
Mounting Ceiling/Wall Mount
Voltage Rating 120-277V
Wattage 2.34W/1.62W
Product Weight 2.55
Case Quantity 8
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?