Brand Name | All-Pro Emergency |
Family | APXH7 Series |
Description | APXH7 Series Exits with 2 Remote Capacity, Red Letters, White, 120V/277V |
UPC | 080083784585 |
Amperage Rating | 0.09A |
Exit / Emergency Material | Polycarbonate |
Lamp Type | LED |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 1.31W/1.68W |
Product Weight | 2.55 |
Case Quantity | 8 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |