Catalog Number:
apxh7g2
Sure-Lites
  • Code compliant exit sign with remote capacity
  • Red or green LED illumination
  • Long life nickel cadmium battery
  • Powers 2 or 4 APWR remotes
  • White polycarbonate housing
  • UL 924 listed, 5-year warranty
  • 120V / 277V

Resources

Specifications

Product Description

Brand Name All-Pro Emergency
Family APXH7 Series
Description LED Exit, Green Letters, NiCAD, 2 - 3.6V remote heads

Product Details

UPC 080083784592
Amperage Rating 0.09A
Lamp Type LED
Mounting Ceiling/Wall Mount
Voltage Rating 120-277V
Wattage 1.55W/1.45W
Product Weight 2.55
Case Quantity 8
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?