Brand Name | All-Pro |
Family | APX Series |
Description | LED Exit, Polycarbonate, AC Only, Universal Face,Red Letters ,Black Housing |
UPC | 080083805334 |
Amperage Rating | 0.07A/0.08 A |
Exit / Emergency Material | Thermoplastic |
Lamp Type | LED |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 0.99W/1.14W |
Product Weight | 2.55 |
Case Quantity | 8 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |