Catalog Number:
apx6r
Sure-Lites
  • Long-life LED lamps provide uniform diffused illumination
  • Dual voltage input 120/277 VAC, 60Hz
  • Battery (APX7) - sealed nickel cadmium
  • Universal J-box mounting pattern
  • Brownout circuit (APX7)

Resources

Specifications

Product Description

Brand Name All-Pro Emergency
Family APX Series
Description AC Only, White Housing, LED Exit, Red Letters

Product Details

UPC 080083566518
Amperage Rating 0.07A/0.08 A
Exit / Emergency Material Thermoplastic
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120 / 277V
Wattage 1.31W/1.74 W
Product Weight 1.98
Case Quantity 6
Pallet Quantity 270
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?