Brand Name | Sure-Lites |
Family | AEL2 Series |
Description | Architectural Emergency Light, LED, 3100K, White |
UPC | 080083593897 |
Amperage Rating | 0.008 (at 277V) |
Color Temperature Max | 3000K |
Exit / Emergency Material | Die Cast Aluminum |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120 / 277V |
Wattage | 2W/2.3W |
Product Weight | 1.13 |
Case Quantity | 4 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |